2.6.7 Module Interaction

Both MCC Melody and Harmony display how modules interact with each other.

  • MCC Melody module dependencies are configured in the module’s Easy View. Once a module instance is selected,it is also displayed in the Application Builder. Dependencies with only one instance are automatically added to the project.
Figure 2-26. MCC Melody Dependency Selection
  • MCC Harmony module dependencies are configured in the Project Graph by right-clicking the required module connections and selecting the appropriate instance (e.g., SERCOM0 for DVRT). The selected module instance is then automatically added to the project.
Figure 2-27. MCC Harmony Dependency Selection