2.6.4 Drivers and Libraries
MCC displays its supported drivers and libraries in the Device Resources panel.
- MCC Melody uses the same categories
as those found in the Content Manager. Peripheral drivers are listed under Drivers,
middleware libraries are under Libraries, and additional system management
peripherals are under System. The Hardware Peripherals section contains peripheral
register initializations and generates only an
Initialize()function.
- MCC Harmony has minor differences compared to MCC Melody. In addition to Drivers and Libraries, peripheral drivers are listed under the Peripherals category. Solutions are organized into their own separate categories.