4 Gateway Integration: Beyond the Mesh
Mesh networks deliver maximum value when integrated with broader infrastructure through gateway devices. Gateways connect the wireless mesh to enterprise networks, cloud platforms, and external management systems, enabling end-to-end data flow from sensor to cloud. This integration transforms the mesh into a component of a larger connected system and enables centralized monitoring, analytics, and system-level control.