5 Conclusion

The sector-based approach deployed across the office floor reflects real-world environments (multiple devices per room, communication across adjacent spaces) and provides a scalable framework for large node networks using Thread®, Bluetooth® LE or proprietary protocols.

Key Takeaways

  • Mesh networking is the recommended strategy for large node infrastructure, delivering coverage, scalability, and resilience across multiple rooms and zones.
  • Tx power optimization is the primary lever for link quality; complemented by mesh topology and staged deployment.
  • Sector-based architecture aligns the network with physical environments, simplifying management, and enabling incremental growth.
  • Network formation takes time; mesh healing ensures continuous adaptation and automatic recovery without manual intervention.
  • Gateway integration extends mesh capabilities to enterprise and cloud systems, enabling seamless end-to-end deployments.

To enable engineers to deploy scalable, resilient networks, our wireless products support configurable Tx power management, multi-hop mesh routing, low-power end-device operation and gateway-ready interfaces as described in this paper. The seamless integration of hardware and software makes our large node network infrastructure well-suited for smart buildings, industrial monitoring, asset tracking, energy management and other applications requiring reliable wireless connectivity across large, complex environments.