5 Ordering Information
Following table describes the ordering details of the ATWINC1500-XPRO evaluation boards.
| Model Number | Ordering Code | Kit Description | Package Contents |
|---|---|---|---|
| WINC1500-XPRO | ATWINC1500-XPRO | ATWINC1500 Xplained Pro extension kit | ATWINC1500 Xplained Pro Extension board |
| WINC1500-XSTK | ATWINC1500-XSTK | ATWINC1500 Xplained Pro starter kit | SAMD21 Xplained Pro, WINC1500 Xplained Pro Extension board, I/O1 Xplained Pro Extension board and Two USB Type A to Micro B Cables (1.5m) |