Description
The WINC1500-XPRO is an extension board to evaluate the performance of the ATWINC15x0-MR210xB IoT (Internet of Things) module that supports an IEEE® 802.11 b/g/n standard. The WINC1500 Xplained Pro extension board is designed to provide Wi-Fi® functionality in the 2.4 GHz ISM band to the Xplained Pro evaluation platform. This kit provides access to the features of the ATWINC15x0-MR210xB wireless module and explains how to integrate the module in a custom design.