6 Document Revision History
Revision B (April 2021)
- Updated Baud Rate in section 4.1.1.2.
-
Updated with the new terminologies. For more details, see the below note.
Note: Microchip is aware that some
terminologies used in the technical documents and existing software codes of this
product are outdated and unsuitable. This document may use these new terminologies,
which may or may not reflect on the source codes, software GUIs and the documents
referenced within this document. The following table shows the relevant terminology
changes made in this document.
| Old Terminology | New Terminology | Description |
|---|---|---|
| Master | Host | The following chapters are updated with new terminology: |
| Slave | Client |
Revision A (May 2017)
- Initial release of this document using the Microchip format.
Previously Released Atmel Revisions
| Doc. rev. | Date | Comment |
|---|---|---|
| 42388B | 17/11/2015 | Wireless module part number updated. |
| 42388A | 15/04/2015 | Initial document release. |