2 Getting Started
The WINC1500-XPRO is designed to
connect with an Xplained Pro extension header marked as EXT1. However, it is
compatible with all Xplained Pro EXT headers. Refer to the pin description
of the Xplained Pro evaluation kit to find out the suitable EXT headers of
the Xplained Pro.