4.1.1 WINC1500-XPRO Extension Header
The WINC1500-XPRO implements one Xplained Pro Standard Extension Header marked with EXT in the PCB silkscreen. This header makes it possible to connect the board to any Xplained Pro MCU board. The following table provides pin descriptions for the extension header. Among the interfaces of the wireless module, SPI is the only host interface; UART is for debug and I2C is for development debug. UART and I2C signals are accessed through debug connectors J103 and J104, respectively. So, UART_RXD and UART_TXD connections of the wireless module with the host can be separated by removing R117 and R118 to access them only at J103. To find the location of these resistors on the board, refer to WINC1500-XPRO Design Documentation. Similarly, the I2C_SDA and I2C_SCL connections of the wireless module with the host can be separated by removing R107 and R108, respectively; I2C connection in J100 can be used to control the crypto device by the host.
| Pin Number | Pin Name | Description |
|---|---|---|
| 1 | ID_DATA | Communication line to ID chip |
| 2 | GND | Ground |
| 3 | NC | — |
| 4 | NC | — |
| 5 | RESET_N | Active-low hard reset to the board |
| 6 | WAKE | Active-high host wake control signal to the wireless module |
| 7 | NC | — |
| 8 | NC | — |
| 9 | IRQN | Interrupt output from the wireless module to the host |
| 10 | CHIP_EN | Active-high module enable signal to wireless module from host |
| 11 | I2C_SDA | Data line for I2C interface |
| 12 | I2C_SCL | Clock line for I2C interface |
| 13 | UART_RX | Receive pin of target MCU UART interface |
| 14 | UART_TX | Transmit pin of target MCU UART interface |
| 15 | SPI_SSN | Active-low Client select signal of the SPI interface to wireless module from host |
| 16 | SPI_MOSI | Host out, Client in signal of target MCU SPI interface |
| 17 | SPI_MISO | Host in, Client out signal of target MCU SPI interface |
| 18 | SPI_SCK | Clock line of the SPI interface |
| 19 | GND | Ground |
| 20 | VCC_TARGET | Target +3.3V supply voltage from the host MCU board |
Power Measurement Header
The current measurement header (J102) can be used to measure the total current consumed by the ATWINC15x0-MR210xB module using a voltmeter. To measure the total current consumption of the module, remove the jumper from J102 and connect a voltmeter across its pins. A 1Ω resistor available on-board across the jumper gives a 1:1 relationship between the voltage drop and current consumption.
Debug Connectors
The Debug UART Header (J103) is not mounted on the board. The following table provides connector and module pin descriptions. It is recommended that this connector be mounted for debug using this UART. A USB Hi-Speed-to-UART Cable like FTDI is needed to connect J103 with the PC to print the debug log. The following settings are recommended for setting up the serial port for the debug UART communication. To find the latest settings for the serial port setup, refer to Getting Started Guide for ATWINC1500 Wi-Fi using SAM D21 Xplained Pro.
- Baud rate: 460800
- Data: 8-bit
- Parity: none
- Stop: 1 bit
- Flow control: none
| Pin on UART Connector | Pin on ATWINC15x0-MR210xB module | Function |
|---|---|---|
| 1 | 19 | UART RX |
| 2 | 14 | UART TX |
| 3 | 28 | Ground |
The Debug I2C Header (J104) is not mounted on the board. The following table provides connector and module pin descriptions. It is recommended that this I2C connector be mounted only for debug and testing. An I2C/SPI Host Adapter like Aardvark is needed to connect J104 with the PC.
| Pin on I2C connector | Pin on ATWINC15x0-MR210xB module | Function |
|---|---|---|
| 1 | 2 | I2C SCL |
| 2 | 28 | Ground |
| 3 | 3 | I2C SDA |
| 4 | — | Not Connected |
The I2C and UART pins of the wireless module are also connected with the Extension port receptacle J101. The connector can be used for connecting an extension board or for debugging purposes. It is currently not mounted on the board.
| Pin on Extension Port | Pin on ATWINC15x0-MR210xB module | Function |
|---|---|---|
| 1 | 3 | I2C_SDA |
| 2 | — | NC |
| 3 | 2 | I2C_SCL |
| 4 | 19 | UART_RXD |
| 5 | 28 | GND |
| 6 | 14 | UART_TXD |
| 7 | — | NC |
| 8 | 28 | GND |
| 9 | 4 | RESET_N |
| 10 | 23 and 20 | VCC_MODULE (+3.3V) |