1.1 Features
- Compliant Wi-Fi module with IEEE
802.11 b/g/n standard specifications:
- Supports 20 MHz single spatial stream (1x1), up to 72.2 Mbps PHY rate in the 2.4 GHz ISM band
- Supported network features: TCP, UDP, DHCP, ARP, HTTP, SSL and DNS
- Supports host interface through SPI
- Integrated Power Amplifier (PA), TX/RX switch and Printed Circuit Board (PCB) antenna
- Supports very low input level (sensitivity) and long range
- Supports on-chip network stack to offload MCU
- Integrated flash memory for system software
- Debug I2C and UART header footprints
- Extension port and RESET switch footprints
- Current measurement header
- Crypto authentication (optional)
- Xplained Pro extension hardware identification system
- Supports an operating temperature range from -40°C to +85°C
- Supports footprint compatible modules
shown in the table below. The kit contains the ATWINC1510-MR210PB module by
default
Table 1-1. Wireless Modules Model Number No. of Pins Description Regulatory Certification
ATWINC1500-MR210PB 28 Certified Module with ATWINC1500B chip (4Mb Flash) and PCB printed antenna FCC, IC, CE ATWINC1500-MR210UB 28 Certified Module with ATWINC1500B chip (4Mb Flash) and u.FL connector FCC, IC ATWINC1510-MR210PB 28 Certified Module with ATWINC1510B chip (8Mb Flash) and PCB printed antenna FCC, IC, CE ATWINC1510-MR210UB 28 Certified Module with ATWINC1510B chip (8Mb Flash) and u.FL connector Planned - Approved regulatory certification IDs
for ATWINC1510-MR210PB:
- United States/FCC ID: 2ADHKATWINC1510
- Canada
- IC ID: 20266-ATWINC1510
- HVIN: ATWINC1510-MR210PB
- Europe - CE