Jump to main content
Analog Peripherals
- Differential Analog-to-Digital
Converter with Computation (ADCC):
- Sample rate up to 300
ksps
- 12-bit resolution
- Up to 35 external input
channels
- Seven internal input
channels
- Internal ADC oscillator
(ADCRC)
- Operates in Sleep
- Selectable
auto-conversion trigger sources
- Two 10-Bit Digital-to-Analog
Converters (DAC):
- Buffered output available
on up to two I/O pins
- Internal connections to
ADC, Op Amps, and Comparators
- Two Comparators (CMP):
- One High-Speed Comparator (CMP1):
- Configurable power modes for faster response time (50ns) or
lower power operation
- Multiple hysteresis selections
- Up to four external inputs
- Configurable output polarity
- External output via Peripheral Pin Select
- One Low-Power Comparator
(CMPLP1):
- Selectable Input
Common Mode ranges, including rail-to-rail
- Low operating
current
- Up to four
external inputs
- Configurable
output polarity
- External output
via Peripheral Pin Select
- Up to Four Operational Amplifiers:
- Programmable Gain using Internal Resistor Ladder
- Automatic input offset voltage calibration
- Two Fixed Voltage References
(FVR):
- Selectable 1.024V, 2.048V
and 4.096V output levels
- FVR1 internally connected
to ADC
- FVR2 internally connected
to Comparator and DAC