Memory

  • Up to 28 KB of Program Flash Memory
  • Up to 2 KB of Data SRAM Memory
  • Up to 256 Bytes of Data EEPROM Memory
  • Memory Access Partition (MAP) with Program Flash Memory Partitioned into:
    • Application block
    • Boot block
    • Storage Area Flash (SAF) block
  • Programmable Code Protection and Write Protection
  • Device Information Area (DIA) Stores:
    • Fixed Voltage Reference (FVR) measurement data
    • Microchip Unique Identifier (MUI)
  • Device Characteristics Information (DCI) Stores:
    • Program/erase row sizes
    • Pin count details
  • Direct, Indirect, and Relative Addressing Modes