Doze: CPU and Peripherals Running
at Different Cycle Rates (typically CPU is lower)
Idle: CPU Halted While
Peripherals Operate
Sleep:
Lowest power
consumption
Reduced system electrical
noise while performing ADC conversions
Peripheral Module Disable (PMD):
Ability to selectively disable hardware modules to minimize active power
consumption of unused peripherals
Analog Peripheral Manager:
Can be used to optimize power consumption in applications that use
analog peripherals by switching them on and off as needed, core
independently using dedicated timer resources