PIC16F17576 Family Summary
| Device | Program Flash Memory
(bytes) | Data SRAM
(bytes) | Data Flash Memory
(EEPROM) (bytes) | Memory Access
Partition/
Device Information Area | I/O Pins(1)/
SRPORT Pins | 8-Bit Timers with
HLT/
16-Bit Timers(2) | 16-Bit PWM/
CCP | 12-Bit ADC Channels
(External+/External-/Internal) | I2C/SPI | EUSART | NCO | CWG | CLC | FVR | CMP/CMP(LP) | 10-bit DAC | Operational Amplifier | ZCD | SMBus Compatible I/O Pads | External Interrupt Pins | Interrupt-on-Change Pins | Windowed Watchdog Timer |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC16F17524 | 7K | 512 | 128 | Y/Y | 12/8 | 2/2 | 2/2 | 11/11/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 1 | 1 | Y | 1 | 6 | Y |
| PIC16F17525 | 14K | 1024 | 128 | Y/Y | 12/8 | 2/2 | 2/2 | 11/11/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 1 | 1 | Y | 1 | 6 | Y |
| PIC16F17526 | 28K | 2048 | 256 | Y/Y | 12/8 | 2/2 | 2/2 | 11/11/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 1 | 1 | Y | 1 | 12 | Y |
| PIC16F17544 | 7K | 512 | 128 | Y/Y | 18/8 | 2/2 | 2/2 | 17/17/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 1 | 1 | Y | 1 | 12 | Y |
| PIC16F17545 | 14K | 1024 | 128 | Y/Y | 18/8 | 2/2 | 2/2 | 17/17/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 1 | 1 | Y | 1 | 12 | Y |
| PIC16F17546 | 28K | 2048 | 256 | Y/Y | 18/8 | 2/2 | 2/2 | 17/17/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 1 | 1 | Y | 1 | 18 | Y |
| PIC16F17554 | 7K | 512 | 128 | Y/Y | 25/8 | 3/2 | 2/2 | 24/11/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 3 | 1 | Y | 1 | 18 | Y |
| PIC16F17555 | 14K | 1024 | 128 | Y/Y | 25/8 | 3/2 | 2/2 | 24/11/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 3 | 1 | Y | 1 | 18 | Y |
| PIC16F17556 | 28K | 2048 | 256 | Y/Y | 25/8 | 3/2 | 2/2 | 24/11/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 3 | 1 | Y | 1 | 25 | Y |
| PIC16F17574 | 7K | 512 | 128 | Y/Y | 36/8 | 3/2 | 2/2 | 35/16/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 4 | 1 | Y | 1 | 25 | Y |
| PIC16F17575 | 14K | 1024 | 128 | Y/Y | 36/8 | 3/2 | 2/2 | 35/16/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 4 | 1 | Y | 1 | 25 | Y |
| PIC16F17576 | 28K | 2048 | 256 | Y/Y | 36/8 | 3/2 | 2/2 | 35/16/7 | 2/2 | 2 | 1 | 1 | 4 | 2 | 1/1 | 2 | 4 | 1 | Y | 1 | 25 | Y |
Note:
- Total I/O count includes one pin (MCLR) that is input-only.
- Timer0 can be configured as either an 8-bit or 16-bit timer.