1.1.4.27 IP1553_InterruptDisable
void IP1553_InterruptDisable(IP1553_INT_MASK interruptMask)
Summary
Disables IP1553 module Interrupt
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
- interruptMask - Bitfield mask of Interrupts to be disabled.
Returns
None