1.1.4.24 IP1553_VectorWordSet
void IP1553_VectorWordSet(uint16_t vectorWord)
Summary
Set the Vector Word value to be sent by the terminal in response to a "Transmit Vector Word" command.
Preconditions
IP1553_Initialize must have been called for the IP1553 instance.
Parameters
- vectorWord - Vector Word value to be sent by the terminal.
Returns
None