1.1.4.12 IP1553_ResetRxBuffersStatus
void IP1553_ResetRxBuffersStatus(uint32_t buffers)
Summary
Reset the reception buffers status
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
- buffers - Bitfield of buffer to be reset. When reset a buffer is set ready to receive data (1) in status.
Returns
None