1.1.4.26 IP1553_InterruptEnable
void IP1553_InterruptEnable(IP1553_INT_MASK interruptMask)
Summary
Enables IP1553 module Interrupt
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
- interruptMask - Bitfield mask of Interrupts to be enabled.
Returns
None