1.1.4.23 IP1553_BitWordSet
void IP1553_BitWordSet(uint16_t bitWord)
Summary
Set the built-in self test results in BIT register. This value is sent by the terminal in response to a "Transmit Built-In Test".
Preconditions
IP1553_Initialize must have been called for the IP1553 instance.
Parameters
- bitWord - Built-in self test results value.
Returns
None