1.1.4.14 IP1553_BcStartDataTransfer
void IP1553_BcStartDataTransfer(IP1553_DATA_TX_TYPE transferType, uint8_t txAddr, uint8_t txSubAddr, uint8_t rxAddr, uint8_t rxSubAddr, uint8_t dataWordCount, IP1553_BUS bus )
Summary
Start BC command for data transfer
Preconditions
IP1553_Initialize must have been called for the IP1553 instance IP1553_BuffersConfigSet must have been called to set allocated buffers IP1553_ResetRxBuffersStatus and IP1553_ResetTxBuffersStatus must have been called for the concerned buffers (sub-address) used in the command.
Parameters
- transferType - Type of data transfer command to issue
- txAddr - The transmitter address : 0 if BC, RT address otherwise
- txSubAddr - The transmitter sub-address
- rxAddr - The receiver address : 0 if BC, RT address otherwise
- rxSubAddr - The receiver sub-address
- dataWordCount - Number of data word (16 bit) to read/write. 0 stand for 32 data word
- bus - Indicate if the transfer uses physical BUS A or B
Returns
None