12 Abbreviations
| Abbreviations | Full Form |
|---|---|
MIPI DSI | Mobile Industry Processor Interface Display Serial Interface |
MPU | Microprocessor Unit |
XLCDC | Extended Liquid Crystal Display Controller |
HMI | Human-Machine Interface |
MGS | Microchip Graphics Suite |
FPC | Flexible Printed Circuit |
I2C | Inter-Integrated Circuit |
MCC | MPLAB Code Configurator |
JTAG | Joint Test Action Group |
DSI | Display Serial Interface |
LVDS | Low-Voltage Differential Signaling |
IDE | Integrated Development Environment |
GUI | Graphical User Interface |
GPU | Graphics Processing Unit |
BSP | Board Support Package |
CSP | Chip Support Package |
DTS | Device Tree Source |
DCS | Display Command Set |
FTL | FreeMarker Template Language |
UART | Universal Asynchronous Receiver-Transmitter |