5 MCC Configuration in MPLAB Harmony
The MPLAB Code Configurator (MCC) is used to set up peripherals for integrating the SAMA7D65 with the Raspberry Pi Touch Display 2. Key modules include the MIPI DSI host, XLCDC/2DC, I2C for touch functionality and GPIOs for backlight and power control. Clock and pin settings are adjusted to meet the display's timing and resolution requirements.