6 Developing the Custom Display Driver in MPLAB Harmony

The custom display driver using MPLAB Harmony v3 is designed to integrate the Raspberry Pi Touch Display 2 with the SAMA7D65-Curiosity board. The driver handles MIPI DSI for 720x1280 rendering at 83.33 MHz and uses I2C for communication with the ATtiny Atmel MCU and Goodix GT911.