2.2.1 IEEE 802.15.4-compliant Single-chip Microcontrollers and Transceivers
| Frequency band | Transceiver |
|---|---|
| 2.4 GHz ISM Band | AT86RF231 |
| AT86RF232 | |
| AT86RF233 | |
| ATmega RFA1 Microcontroller Family (Single-chip 8-bit microcontrollers with 2.4GHz Transceiver) | |
| ATmega RFR2 Microcontroller Family (Single-chip 8-bit microcontrollers with 2.4GHz Transceiver) | |
| ATSAM R21 Microcontroller Family (Single-chip 32-bit ARM® microcontrollers with 2.4 GHz Transceiver) | |
| Frequency Band | Transceiver |
| 700/800/900MHz Band | AT86RF212 |
| AT86RF212B |