Feature
High Performance, Low Power Atmel® AVR® 8-Bit Microcontroller Family
- Advanced RISC Architecture
- 54 Powerful Instructions
- Mostly Single Clock Cycle Execution
- 16 x 8 General Purpose Working Registers
- Fully Static Operation
- Up to 12 MIPS Throughput at 12MHz
- Non-volatile Program and Data
Memories
- 1024 Bytes of In-system Programmable Flash Program Memory
- 32 Bytes Internal SRAM
- Flash Write/Erase Cycles: 10,000
- Data Retention: 20 Years at 85°C / 100 Years at 25°C
- Self-programming Flash on Full Operating Voltage Range (1.8 – 5.5V)
- Peripheral Features
- One 16-bit Timer/Counter (TC) with Prescaler, Input Capture, Two Output Capture and Two PWM Channels
- Programmable Watchdog Timer (WDT) with Separate On-chip Oscillator
- Selectable Internal Voltage References: 1.1V, 2.2V and 4.3V
- 10-bit ADC with 8-channels/14-pin and 5-channel/8-pin Package Options
- On-chip Analog Comparator (AC)
- Serial Communication Module: USART
- Special Microcontroller
Features
- In-system Programmable
- External Programming (2.7 – 5.5V)
- Self Programming (1.8 – 5.5V)
- External and Internal Interrupt Sources
- Low Power Idle, ADC Noise Reduction, and Power-pown Modes
- Enhanced Power-on Reset Circuit
- Programmable Supply Voltage Level Monitor with Interrupt and Reset
- Accurate Internal Calibrated Oscillator
- Fast and Normal Start-up Time Options Available
- Individual Serial Number to Represent a Unique ID.
- In-system Programmable
- I/O and Packages
- 12 Programmable I/O Lines for ATtiny104 and 6 Programmable I/O Lines for ATtiny102
- 8-pin UDFN (ATtiny102)
- 8-pin SOIC150 (ATtiny102)
- 14-pin SOIC150 (ATtiny104)
- Operating Voltage
- 1.8 - 5.5V
- Temperature Range
- -40 to +125°C
- Speed Grades
- 0 – 4MHz at 1.8 – 5.5V
- 0 – 8MHz at 2.7 – 5.5V
- 0 – 12MHz at 4.5 – 5.5V