2 Configuration Summary
| ATtiny102 | ATtiny104 | |
|---|---|---|
| Pin Count | 8 | 14 |
| Flash (Bytes) | 1024 | 1024 |
| SRAM (Bytes) | 32 | 32 |
| EEPROM (Bytes) | - | - |
| General Purpose I/O-pins (GPIOs) | 6 | 12 |
| USART | 1 | 1 |
| Analog-to-Digital Converter (ADC) / Channels |
10-bit ADC with 5-channel |
10-bit ADC with 8-channels |
| Analog Comparators (AC) Channels | 1 | 1 |
| AC Propagation Delay | 75-750ns | 75-750ns |
| 16-bit Timer Counter (TC) Instances | 1 | 1 |
| PWM Channels | 2 | 2 |
| RC Oscillator | +/-2 % | +/-2 % |
| Internal Voltage Reference | 1.1V/2.2V/4.3V | 1.1V/2.2V/4.3V |
| Operating Voltage | 1.8 - 5.5V | |
| Max Operating Frequency (MHz) | 12 | |
| Temperature Range | -40°C to +125°C | |
| Packages |
8-pin UDFN 8-pin SOIC150 |
14-pin SOIC150 |