28.5.1 Real-time Timer Mode Register
| Name: | RTT_MR |
| Offset: | 0x00 |
| Reset: | 0x00008000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RTC1HZ | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RTTDIS | RTTRST | RTTINCIEN | ALMIEN | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RTPRES[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RTPRES[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 24 – RTC1HZ Real-Time Clock 1Hz Clock Selection
| Value | Description |
|---|---|
| 0 | The RTT 32-bit counter is driven by the 16-bit prescaler roll-over events. |
| 1 | The RTT 32-bit counter is driven by the 1Hz RTC clock. |
Bit 20 – RTTDIS Real-time Timer Disable
| Value | Description |
|---|---|
| 0 | The RTT is enabled. |
| 1 | The RTT is disabled (no dynamic power consumption). |
Bit 18 – RTTRST Real-time Timer Restart
| Value | Description |
|---|---|
| 0 |
No effect. |
| 1 |
Reloads and restarts the clock divider with the new programmed value. This also resets the 32-bit counter. |
Bit 17 – RTTINCIEN Real-time Timer Increment Interrupt Enable
| Value | Description |
|---|---|
| 0 |
The bit RTTINC in RTT_SR has no effect on interrupt. |
| 1 |
The bit RTTINC in RTT_SR asserts interrupt. |
Bit 16 – ALMIEN Alarm Interrupt Enable
| Value | Description |
|---|---|
| 0 |
The bit ALMS in RTT_SR has no effect on interrupt. |
| 1 |
The bit ALMS in RTT_SR asserts interrupt. |
Bits 15:0 – RTPRES[15:0] Real-time Timer Prescaler Value
RTPRES is defined as follows:
- RTPRES = 0: The prescaler period is equal to 216 * SLCK periods.
- RTPRES = 1 or 2: forbidden.
- RTPRES ≠ 0,1 or 2: The prescaler period is equal to RTPRES * SLCK periods.