56.2 Embedded Characteristics
- Compliant with FIPS Publication 197, Advanced Encryption Standard (AES)
 - 128-bit/192-bit/256-bit Cryptographic Key
 - 10/12/14 Clock Cycles Encryption/Decryption Inherent Processing Time with a 128-bit/192-bit/256-bit Cryptographic Key
 - Double Input Buffer Optimizes Runtime
 - Support of the Modes of Operation Specified in the NIST Special
            Publication 800-38A and NIST Special Publication 800-38D:
- Electronic Codebook (ECB)
 - Cipher Block Chaining (CBC) including CBC-MAC
 - Cipher Feedback (CFB)
 - Output Feedback (OFB)
 - Counter (CTR)
 - Galois/Counter Mode (GCM)
 
 - 8, 16, 32, 64 and 128-bit Data Sizes Possible in CFB Mode
 - Last Output Data Mode Allows Optimized Message Authentication Code (MAC) Generation
 - Connection to DMA Optimizes Data Transfers for all Operating Modes