48.2 Embedded Characteristics
- Compliant with CAN Protocol Version 2.0 Part A, B and ISO 11898-1
 - CAN-FD with up to 64 Data Bytes Supported
 - CAN Error Logging
 - AUTOSAR Optimized
 - SAE J1939 Optimized
 - Improved Acceptance Filtering
 - Two Configurable Receive FIFOs
 - Separate Signalling on Reception of High Priority Messages
 - Up to 64 Dedicated Receive Buffers
 - Up to 32 Dedicated Transmit Buffers
 - Configurable Transmit FIFO
 - Configurable Transmit Queue
 - Configurable Transmit Event FIFO
 - Direct Message RAM Access for Processor
 - Multiple MCANs May Share the Same Message RAM
 - Programmable Loop-back Test Mode
 - Maskable Module Interrupts
 - Support for Asynchronous CAN and System Bus Clocks
 - Power-down Support
 - Debug on CAN Support