54.2 Embedded Characteristics
- DMA AHB Host Interface
 - Supports Monitoring of up to 4 Non-Contiguous Memory Regions
 - Supports Block Gathering Using Linked Lists
 - Supports Secure Hash Algorithm (SHA1, SHA224, SHA256)
 - Compliant with FIPS Publication 180-2
 - Configurable Processing Period:
- When SHA1 algorithm is processed, the runtime period is either 85 or 209 clock cycles.
 - When SHA256 or SHA224 algorithm is processed, the runtime period is either 72 or 194 clock cycles.
 
 - Programmable Bus Burden