52.2 Embedded Characteristics
- Up to Two Independent Single-Ended Analog Outputs or One Differential Analog Output
 - 12-bit Resolution
 - Integrated Interpolation Filter with 2×, 4×, 8×, 16× or 32× Oversampling Ratio (OSR)
 - Reduced Number of System Bus Accesses (Word Transfer Mode)
 - Individual Control of Each Analog Channel
 - Hardware Triggers
- One Trigger Selection Per Channel
– External trigger pin
– Internal events
 
 - One Trigger Selection Per Channel
 - DMA Support
 - One Internal FIFO per Channel
 - Register Write Protection