59.3.2 SAM-BA Boot
The SAM-BA Boot Assistant supports serial communication via the UART
or USB device port:
- UART0 hardware requirements: None
- USB Device hardware requirements: Eexternal crystal or external clock (see Note) with a frequency of 12 MHz or 16 MHz
Note: Must be 2500 ppm and VDDIO square wave signal.
| Peripheral | Pin |
|---|---|
| UART0 | URXD0 |
| UART0 | UTXD0 |