18.2 Embedded Characteristics
- Programming Mode for High-volume Flash Programming Using Gang Programmer
- Offers Read and Write Access to the Flash Memory Plane
 - Enables Control of Lock Bits and General-purpose NVM Bits
 - Enables Security Bit Activation
 - Disabled Once Security Bit is Set
 
 - Parallel Fast Flash Programming Interface
- Provides a 16-bit Parallel Interface to Program the Embedded Flash
 - Full Handshake Protocol