Jump to main content
32.2 Embedded Characteristics
- Up to Programmable I/O Lines
- Fully Programmable through Set/Clear Registers
- Multiplexing of Four Peripheral Functions per I/O Line
- For each I/O Line (Whether Assigned to a Peripheral or Used as General Purpose I/O)
- Input Change Interrupt
- Programmable Glitch Filter
- Programmable Debouncing Filter
- Multi-drive Option Enables Driving in Open Drain
- Programmable Pullup on Each I/O Line
- Pin Data Status Register, Supplies Visibility of the Level on the Pin at Any Time
- Additional Interrupt Modes on a Programmable Event: Rising Edge, Falling Edge, Low-Level or High-Level
- Lock of the Configuration by the Connected Peripheral
- Synchronous Output, Provides Set and Clear of Several I/O Lines in a Single Write
- Register Write Protection
- Programmable Schmitt Trigger Inputs
- Programmable I/O Drive
- Parallel Capture Mode
- Can Be Used to Interface a CMOS Digital Image Sensor, an
ADC, etc.
- One Clock, 8-bit Parallel Data and Two Data Enable on I/O
Lines
- Data Can be Sampled Every Other Time (For Chrominance
Sampling Only)
- Supports Connection of One DMA Controller Channel Which
Offers Buffer Reception Without Processor Intervention