26.1 Description
The Reset Controller (RSTC), driven by Power-On Reset (POR) cells, software, external reset pin and peripheral events, handles all the resets of the system without any external components. It reports which reset occurred last.
The RSTC also drives simultaneously the external reset and the peripheral and processor resets.