Jump to main content
44.2 Embedded Characteristics
- Compliant with Inter-IC Sound (I2S) Bus Specification
- Host, Client, and Controller Modes
- Client: Data Received/Transmitted
- Host: Data Received/Transmitted And Clocks Generated
- Controller: Clocks Generated
- Individual Enable and Disable of Receiver, Transmitter and Clocks
- Configurable Clock Generator Common to Receiver and Transmitter
- Suitable for a Wide Range of Sample Frequencies (fs), Including 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz, and 192 kHz
- 32 fs to 1024 fs Host Clock Generated for External Oversampling
Data Converters
- Support for Multiple Data Formats
- 32-, 24-, 20-, 18-, 16-, and 8-bit Mono or Stereo Format
- 16- and 8-bit Compact Stereo Format, with Left and Right Samples Packed in the Same Word to Reduce Data Transfers
- DMA Controller Interfaces the Receiver and Transmitter to Reduce Processor Overhead
- One DMA Controller Channel for Both Audio Channels, or
- One DMA Controller Channel Per Audio Channel
- Smart Holding Registers Management to Avoid Audio Channels Mix After Overrun or Underrun