57.13.1.5.2 QSPI Timings

Timings are given in the following domains:

  • 3.3V domain: VDDIO from 3V to 3.6V, maximum external capacitor = 40 pF.

    Table 57-43. QSPI Timings
    SymbolParameterConditionsMinMaxUnit
    QSPI0QIOx data in to QSCK rising edge (input setup time)3.3V domain2.5–ns
    QSPI1QIOx data in to QSCK rising edge (input hold time)3.3V domain0–ns
    QSPI2QSCK rising edge to QIOx data out valid3.3V domain-1.31.9ns
    QSPI3QIOx data in to QSCK falling edge (input setup time)3.3V domain2.9–ns
    QSPI4QIOx data in to QSCK falling edge(input hold time)3.3V domain0–ns
    QSPI5QSCK falling edge to QIOx data out valid3.3V domain-1.61.8ns

    Timings are given for the 3.3V domain, with VDDIO from 3V to 3.6V, maximum external capacitor = 40 pF.