57.13.1.10.1 USART SPI Timings

Timings are given for the 3.3V domain, with VDDIO from 3V to 3.6V, maximum external capacitor = 40 pF.

Table 57-49. USART SPI Timings
SymbolParameterMinMaxUnit
Host Mode
SPI0SCK PeriodMCK/6–ns
SPI1Input Data Setup Time2.5–ns
SPI2Input Data Hold Time0.2–ns
SPI3Chip Select Active to Serial Clock-0.9–ns
SPI4Output Data Setup Time-1.910.4ns
SPI5Serial Clock to Chip Select Inactive-2.4-1.9ns
Client Mode
SPI6SCK falling to MISO2.913.9ns
SPI7MOSI Setup time before SCK rises2.0–ns
SPI8MOSI Hold time after SCK rises0.2–ns
SPI9SCK rising to MISO3.013.5ns
SPI10MOSI Setup time before SCK falls2.1–ns
SPI11MOSI Hold time after SCK falls0.4–ns
SPI12NPCS0 setup to SCK rising0.6–ns
SPI13NPCS0 hold after SCK falling0.6–ns
SPI14NPCS0 setup to SCK falling0.6–ns
SPI15NPCS0 hold after SCK rising0.7–ns