4.4.3 MatrixScale

Description

MatrixScale scales (multiplies) the values of all elements in the source matrix by a scale value and places the result in the destination matrix.

Prototype

fractional* MatrixScale (int numRows, int numCols, fractional* dstM, fractional* srcM, fractional sclVal);

Arguments

Parameters

Description

numRows

Number of rows in the source matrices

numCols

Number of columns in the source matrices

dstM

Pointer to the destination matrix

srcM1

Pointer to the source one matrix

sclVal

Value used to scale the matrix elements

Returns

Pointer to the base address of the destination matrix.

Remarks

This function can be computed in place.

Source File

  • mscl_aa.s

Function Profile

Device

Program Words

Cycles

PIC32A

20

44 + ⌈2.5 x numElems⌉

System resource usage

  • W0…W5 - used, not restored
  • ACCA - used, not restored
  • CORCON - saved, used, restored
  • REPEAT instruction(s) usage – None