3.1.1 Safety Applications
The following figure shows a block diagram of an assumed safety-related application. In this case, the ZLA30279 is providing multiple clock signals to an automotive SoC. The SoC is providing medium-class computing. For example, this includes in-vehicle infotainment, low-end integrated cockpit, connected gateway, and central server functions.
In this case, the SoC monitors the operation of the ZLA30279, reading parameters introduced in the Assumed Safety Goals section and covered in detail in the Safety Mechanisms section. It is capable of taking action if any error flags are detected, moving the ZLA30279 to a safe state and making changes elsewhere in the system.