3.1.4 Assumptions of Use
Most of the following items are system integration recommendations. AoU that shall be verified and fulfilled by the System Integrator are marked with the following format:
- [AoU-xx]: Assumptions of Use [EOR]
Rationale: optional
Additional Information: optional
Implementation Hint: optional [END]
The System Integrator’s activities may include and are not limited to the recommendations and AoU in the next sections.