3.5 Adaptation of ROM Library Implementation
If a device with Flash memory is used, it is possible to address the limitation through a patch. The application team can assist with this task, eliminating the need for extensive exploration of the firmware environment.