11.2.2 Non-Auto Variable Allocation and Access
Non-auto (static and
external) variables have permanent storage duration and are located
by the compiler into the data space memory. The compiler will also allocate
non-auto
const-qualified variables (see Const Type Qualifier) into the data
space memory if the constants-in-data memory model is selected; otherwise, they are
located in program memory.