5.6.2 xc32-as (32-bit MCU Assembler)

A subset of command-line options may be specified in MPLAB X IDE. Select a category and then set up assembler options. For additional options, see the “MPLAB® XC32 Assembler, Linker and Utilities User’s Guide for PIC32A MCU” (DS-50003839). See also, “5.6.6 Options Page Features.”