5.6.4 xc32-ld (32-bit MCU Linker)
A subset of command-line options may be specified in MPLAB X IDE. Select a category and then set up linker options. For additional options, see the “MPLAB® XC32 Assembler, Linker and Utilities User’s Guide for PIC32A MCU” (DS-50003839). See also “Options Page Features.”