2.3 Write-Protect (WP)
The Write-Protect (WP) pin will allow normal
read/write operations when held high. When the WP pin is
brought low and the WPEN bit is set to a logic ‘1’, all write
operations to the STATUS register are inhibited. WP going low
while CS is still low will interrupt a write operation to the
STATUS register. If the internal write cycle has already been initiated,
WP going low will have no effect on any write operation to
the STATUS register. The WP pin function is blocked when the
WPEN bit in the STATUS register is set to a logic ‘0’. This will allow
the user to install the AT25512 in a system with the
WP pin tied to ground and still be able to write to the
STATUS register. All WP pin functions are enabled when the WPEN
bit is set to a logic ‘1’.