6.7.1.17 -msmall-data
Compile using the small data model. All static and external variables are assumed to be located in the lower 8 KB of data memory space (This is the default).
Compile using the small data model. All static and external variables are assumed to be located in the lower 8 KB of data memory space (This is the default).
DS-50003918B