6.7.1.18 -msmall-scalar
Like -msmall-data, except that only static and external scalars are assumed to be in the lower 8 KB of data memory space (This is the default).
Like -msmall-data, except that only static and external scalars are assumed to be in the lower 8 KB of data memory space (This is the default).
DS-50003918B