6.7.1.3 -mcpu=target
This option selects the target processor ID (and communicates it to the assembler and linker if those tools are invoked). This option affects how some predefined constants are set; see section 20.3 Predefined Macro Names for more information. A full list of accepted targets can be seen in the Readme file that came with the release.