5.8.3 XC-DSC C Compiler (xc-dsc-gcc)
Although the MPLAB® XC-DSC C Compiler for dsPIC33A DSC works with MPLAB X IDE and MPLAB® for VS Code®, it must be acquired separately. See the Microchip compiler webpage (MPLAB® XC Compilers) for details.
A subset of command-line options may be specified by selecting a category and then setting up compiler options. For additional options, see the 6.7 Driver Option Descriptions.
See also 5.7.7 Options Page Features.